Eaton Bussmann series FP fuse puller, 2
| Product Name |
Eaton Bussmann series FP fuse puller
|
| Catalog Number |
FP-2
|
| UPC |
051712101912
|
| Product Length/Depth |
7.25 in
|
| Product Height |
0.5 in
|
| Product Width |
2.8 in
|
| Product Weight |
0.15 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Fuse puller
|
| Application |
Safely and easily extract fuses from blocks and holders
|
Suporte da Eaton
Commercial support
Phone: 0800-00-32866