Eaton Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 600 A, non-idicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc
| Product Name |
Eaton Bussmann series LPJ fuse
|
| Catalog Number |
LPJ-600SP
|
| UPC |
051712522878
|
| Product Length/Depth |
8 in
|
| Product Height |
2.5 in
|
| Product Width |
2.5 in
|
| Product Weight |
1.39 lb
|
| Compliances |
CE Marked
|
| Amperage Rating |
600 A
|
| Number of elements |
Dual
|
| Class |
Class J
|
| Fuse type |
Time delay
Current-limiting |
| Interrupt rating |
300 kAIC at 600 Vac
100 kAIC Vdc |
| Fuse indicator |
Non-indicating
|
| Connection |
Bolted blade end x bolted blade end
|
| Response time |
10 sec at 500%
|
| Packaging type |
Standard
|
| Voltage rating |
600 Vac, 300 Vdc
|
| Type |
Low-peak fuse
|
| Special features |
Indicating, High in-rush current motor protection
|
| Application |
Specialized circuits and industrial control
|
Suporte da Eaton
Suporte comercial
Fone: 0800-00-32866