Download document () of 20
Meter mounting equipment, meter breakers, group metering

B-Line series single meter socket

The B-Line series single meter sockets are single position, self-contained meter sockets that offering housing capabilities for the utilities' electrical watt-hour meters in both residential and commercial buildings.  The B-Line series line includes a wide range of utility approved sockets with 100 amp meter sockets to 400 amp meter bases.

Residential meter sockets

The B-Line series residential single position electrical meter sockets do not include a bypass and are available in either a surface or flush mount. They house the utilities' electrical watt-hour meters in both residential and commercial building in a 100 amp meter socket to 200 amp meter socket. The sockets are either ringless or ring type and are constructed of a NEMA Type 3R ANSI 61 grey painted finish enclosure to help protect from the elements. For ring type units, an aluminum snap ring is also included. Models are available for either overhead or underground applications. Models offered for northeastern utilities can be configured as overhead or underground meter socket. These sockets feature a ringless cover and come in Type 3R construction with 16 gauge galvanneal/galvanized steel.

Manual circuit closing bypass meter sockets

The B-Line series single position, manual link style bypass meter socket has a ring type design and is available in either surface or flush mount. The units are used to house the utilities' electrical meters in both residential and commercial buildings and are designed for use for 100 amp, 125 amp meter socket, and 200 meter base, up to 320 amps. These meter sockets feature the manual circuit closing under separate cover and are ring type with NEMA Type 3R ANSI 61 gray painted finished enclosures for protection from water and other elements. The sockets are available in 100 and 200 amp models and a maximum 400 amp continuous meter socket model.

Safety socket / test block bypass meter sockets

The B-Line series single position, safety socket/test block bypass meter sockets are constructed in a ring-type design and come in a surface or flush mount. The ring type NEMA Type 3R ANSI 61 gray painted finished units also feature an isolatable neutral as standard for solar installations and include 100 amp to 200 meter box units.

Lever bypass meter sockets

The B-Line series single position, lever bypass meter sockets are made in the ringless style to house utilities' electrical watt-hour meters in both residential and commercial buildings to accommodate from 100 amps to 320 amps. The non-jaw clamping lever bypass, and lever bypass (in both 200 amp continuous and 320 amp continuous capabilities) have overhead or underground feed applications and are constructed out of Type 3R gray painted finished galvanneal/galvanized steel for protection.

Ring versus ringless style metering

Electrical meter socket enclosures are classified into two categories; ring or ringless. Explore the distinction between the types of metering, how to install the correct type of meter mount and safety procedures for the ring type unit.
Specifications
Highlight differences
Show only differences
Hide blank features

Residential meter sockets

Manual circuit closing bypass meter sockets

Safety socket / test block bypass meter sockets

Lever bypass meter sockets

 

Download Links
X
Download Close