Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

013835

Eaton Moeller® series T0 Multi-speed switch, 20 A, flush mounting, 4 contact units, Contacts: 8, 60 °, maintained, 0 (Off) position, 0-1-2, Design number 4

Spécifications générales

Product Name
Eaton Moeller® series T0 Multi-speed switch
Catalog Number
013835
EAN
4015080138358
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
UL Category Control No.: NLRV
UL File No.: E36332
CSA
CE
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60947-3
CSA Class No.: 3211-05
UL 60947-4-1
UL
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Caractéristiques du produit

Type
Multi-speed switch
Product Category
Control switches
Actuator function
Maintained
With 0 (Off) position
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black thumb grip and front plate
0 (off) position
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Enclosure material
Plastic
Rated impulse withstand voltage (Uimp)
6000 V AC
Actuator type
Short thumb-grip
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP
Assigned motor power at 200/208 V, 60 Hz, 1-phase
1 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
7.5 HP
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.6 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contact units
4
Rated short-time withstand current (Icw)
320 A, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Mounting position
As required
Rated conditional short-circuit current (Iq)
6 kA
Mounting method
Flush mounting
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of poles
3
Degree of protection
NEMA 12
NEMA 1
IP65
Number of contacts
8
Model
Dahlander switch
Degree of protection (front side)
IP65
NEMA 12
Inscription
0-1-2
Switch function type
One tapped winding, 2 speeds
Lifespan, mechanical
400,000 Operations
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Rated operational current (Ie)
15.6 A at AC-3, 500 V star-delta
20 A at AC-3, 400 V star-delta
8.5 A at AC-3, 690 V star-delta
20 A at AC-3, 230 V star-delta
Screw size
M3.5, Terminal screw
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Tightening torque
8.8 lb-in, Screw terminals
1 Nm, Screw terminals
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
P300 (UL/CSA)
Number of contacts in series at DC-21A, 240 V
1
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 240 V
5
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
100 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
110 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
80 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
60 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
130 A
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational current (Ie) at AC-23A, 230 V
13.3 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
13.3 A
Rated operational current (Ie) at AC-23A, 500 V
13.3 A
Rated operational current (Ie) at AC-23A, 690 V
7.6 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
11.5 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational current (Ie) at AC-3, 500 V
9 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.9 A
Switching capacity (main contacts, general use)
16 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Short-circuit protection rating
20 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², ferrules to DIN 46228
1 x (0.75 - 2.5) mm², ferrules to DIN 46228
Suitable for
Branch circuits, suitable as motor disconnect, (UL/CSA)
Front mounting
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
10 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
10 A
Rated operational current (Ie) at DC-21, 240 V
1 A
Rated operational current (Ie) at DC-23A, 120 V
5 A
Rated operational current (Ie) at DC-23A, 24 V
10 A
Rated operational current (Ie) at DC-23A, 240 V
5 A
Rated operational current (Ie) at DC-23A, 48 V
10 A
Rated operational current (Ie) at DC-23A, 60 V
10 A
Rated operational current for specified heat dissipation (In)
20 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
3 kW
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-23A, 500 V, 50 Hz
7.5 kW
Rated operational power at AC-23A, 690 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
4 kW
Rated operational power at AC-3, 415 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 690 V, 50 Hz
4 kW
Rated operational power star-delta at 220/230 V, 50 Hz
5.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
7.5 kW
Rated operational power star-delta at 500 V, 50 Hz
7.5 kW
Rated operational power star-delta at 690 V, 50 Hz
5.5 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
60 °
Voltage per contact pair in series
60 V
Short-circuit current rating (high fault)
10 kA, SCCR (UL/CSA)
20 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
50A, max. Fuse, SCCR (UL/CSA)
Terminal capacity (solid/flexible with ferrule AWG)
18 - 14
Terminal capacity (solid/stranded)
1 x (1 - 2.5) mm²
2 x (1 - 2.5) mm²
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Design
4

Exporter les caractéristiques du produit