Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

016172

Eaton Moeller series T0 Step switch, 20 A, Flush mounting, 8 contact unit(s), Contacts: 16, Maintained, 1-4, Design: 8477

Spécifications générales

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
016172
EAN
4015080161721
Product Length/Depth
143 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.208 kg
Certifications
CSA Class No.: 3211-05
VDE 0660
CE
CSA-C22.2 No. 94
UL
IEC/EN 60204
IEC/EN 60947-3
CSA
CSA File No.: 012528
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
UL 60947-4-1
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Caractéristiques du produit

Type
Step switch
Actuator function
Maintained
Without 0 (Off) position
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Black thumb grip and front plate
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated uninterrupted current (Iu)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
45 °
Voltage per contact pair in series
60 V
Width in number of modular spacings
0
Product category
Control switches
Number of poles
Four-pole
Rated operational power at AC-3, 500 V, 50 Hz
5.5 kW
Device construction
Built-in device
Switch type
Level switch
Rated short-time withstand current (Icw)
320 A, Contacts, 1 second
Actuator type
Toggle
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.5 HP
Assigned motor power at 200/208 V, 60 Hz, 1-phase
1 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
1.5 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
3 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
7.5 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
7.5 HP
Equipment heat dissipation, current-dependent Pvid
0 W
Mounting position
As required
Mounting method
Flush mounting
Rated conditional short-circuit current (Iq)
6 kA
Degree of protection
IP65
NEMA 1
NEMA 12
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
NEMA 12
Number of contacts
16
Suitable for
Branch circuits, suitable as motor disconnect, (UL/CSA)
Front mounting
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.6 W
Number of contact units
8
Number of contacts in series at DC-21A, 240 V
1
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 240 V
5
Front shield size
48x48 mm
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
M3.5, Terminal screw
Inscription
1-4
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Lifespan, mechanical
400,000 Operations
Number of switch positions
4
Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
P300 (UL/CSA)
A600 (UL/CSA)
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
100 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
110 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
80 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
60 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
130 A
Rated operating voltage (Ue) at AC - max
690 V
Rated operational current (Ie) at AC-21, 440 V
20 A
Rated operational current (Ie) at AC-23A, 230 V
13.3 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
13.3 A
Rated operational current (Ie) at AC-23A, 500 V
13.3 A
Rated operational current (Ie) at AC-23A, 690 V
7.6 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
11.5 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
11.5 A
Rated operational current (Ie) at AC-3, 500 V
9 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
4.9 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
10 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
10 A
Rated operational current (Ie) at DC-21, 240 V
1 A
Switching capacity (main contacts, general use)
16 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Rated operational current (Ie) at DC-23A, 120 V
5 A
Rated operational current (Ie) at DC-23A, 24 V
10 A
Rated operational current (Ie) at DC-23A, 240 V
5 A
Rated operational current (Ie) at DC-23A, 48 V
10 A
Rated operational current (Ie) at DC-23A, 60 V
10 A
Rated operational current (Ie) star-delta at AC-3, 230 V
20 A
Rated operational current (Ie) star-delta at AC-3, 400 V
20 A
Rated operational current (Ie) star-delta at AC-3, 500 V
15.6 A
Rated operational current (Ie) star-delta at AC-3, 690 V
8.5 A
Rated operational current for specified heat dissipation (In)
20 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
3 kW
Rated operational power at AC-23A, 400 V, 50 Hz
5.5 kW
Rated operational power at AC-23A, 500 V, 50 Hz
7.5 kW
Rated operational power at AC-23A, 690 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 415 V, 50 Hz
5.5 kW
Rated operational power at AC-3, 690 V, 50 Hz
4 kW
Rated operational power star-delta at 220/230 V, 50 Hz
5.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
7.5 kW
Rated operational power star-delta at 500 V, 50 Hz
7.5 kW
Rated operational power star-delta at 690 V, 50 Hz
5.5 kW
Terminal capacity (flexible with ferrule)
1 x (0.75 - 2.5) mm², ferrules to DIN 46228
2 x (0.75 - 2.5) mm², ferrules to DIN 46228
Short-circuit current rating (basic rating)
5 kA, SCCR (UL/CSA)
50A, max. Fuse, SCCR (UL/CSA)
Short-circuit current rating (high fault)
20 A, Class J, max. Fuse, SCCR (UL/CSA)
10 kA, SCCR (UL/CSA)
Short-circuit protection rating
20 A gG/gL, Fuse, Contacts
Terminal capacity (solid/flexible with ferrule AWG)
18 - 14
Terminal capacity (solid/stranded)
2 x (1 - 2.5) mm²
1 x (1 - 2.5) mm²
Tightening torque
1 Nm, Screw terminals
8.8 lb-in, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Design
8477

Exporter les caractéristiques du produit