Eaton 10316 hazardous location limit switch, Non Plug-in Style Assembled Limit Switch, Top Push Roller, Die Cast Zinc enclosure, 10A max AC, 0.22A max DC, 1NO-1NC, 10A at 600Vac, 0.22A at 125Vdc, Screw Terminals, 0.75 in rollar
| Product Name |
Eaton 10316 hazardous location limit switch
|
| Catalog Number |
10316H577
|
| UPC |
782113229676
|
| Product Length/Depth |
1.55 in
|
| Product Height |
5.18 in
|
| Product Width |
1.78 in
|
| Product Weight |
1.125 lb
|
| Compliances |
CE Marked
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Complete Assembled Switches; Consult factory for CE approval status
|
| Contact Rating |
10A at 600Vac, 0.22A at 125Vdc
|
| Enclosure material |
Die cast zinc
|
| Connection |
Screw terminal
|
| Contact configuration |
1 NO-1 NC
|
| Switch type |
Top push roller
|
| Operating temperature - max |
200 °F
|
| Operating temperature - min |
-20 °F
|
| Environmental rating |
NEMA 1, NEMA 4, NEMA 13
|
| Maximum AC current |
10 A
|
| Maximum DC current |
0.22 A
|