Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

192399
EMS2-ROSF-Z-3-24VDC

Eaton Moeller® series EMS2 Reversing starter, 24 V DC, 0,18 - 3 A, Screw terminals, Controlled stop, PTB 19 ATEX 3000 EMS2-ROSF-Z-3-24VDC

Spécifications générales

Product Name
Eaton Moeller® series EMS2 Reversing starter
Catalog Number
192399
EAN
4015081930968
Product Length/Depth
114.5 mm
Product Height
160 mm
Product Width
22.5 mm
Product Weight
0.35 kg
Certifications
IEC 61508
UL508
IEC/EN 60947-4-2
EN ISO 13849
UL File No.: E29096
UL Category Control No.: NLDX, NLDX7
PTB 19 ATEX 3000
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CE marking
UL listed
Certified by UL for use in Canada
UL report applies to both US and Canada

Caractéristiques du produit

Type
Reversing starter (complete device)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
fuse
Class
CLASS 10
Connection to SmartWire-DT
No
Model
Reversing starter
Explosion safety category for dust
ATEX dust-ex-protection, II (2) G [Ex e] [Ex d] [Ex px]
ATEX dust-ex-protection, II (2) D [Ex t] [Ex p]
Electrical connection type of main circuit
Screw connection
Voltage type
DC
Mounting position
Vertical
Motor feeder at bottom
Mounting method
Mounting on Busbar 60 mm
Rail mounting possible
Motor starter Feeder System
Mounting on Busbar 30 mm
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Connection
Screw terminals
Functions
Temperature compensated overload protection
DOL starting
Motor protection
Controlled stop
Reversing start
Terminal capacity
0.2 - 2.5 mm², Main cables
0.14 - 2.5 mm², Control circuit cables
Terminal capacity (AWG)
26 - 14, Control circuit cables
24 - 14, Main cables
Overload release current setting - min
0.18 A
Power consumption (sealing) at DC
3.5 W
Rated actuating current (Ic)
5 mA
Rated control supply current Is
40 mA
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
2 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
3 A
Radio interference class
Class A (EN 61000-6-3, emitted interference, radiated)
EN 55011
Residual ripple
≤ 5 % (input voltage)
Rated control supply voltage
19.2 - 30 V DC
Rated control voltage (Uc)
24 V (Actuating circuit ON, L, R)
Rated operational current (Ie)
3 A
Rated operational current (Ie) at AC-51
3 A
Rated operational current (Ie) at AC-53A - max
3 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational current for specified heat dissipation (In)
3 A
Rated operational voltage
42 - 550 V
500 V AC
Safety parameter (EN ISO 13849-1)
PL e, Performance level (safe switch off)
3 (safe switch off), Category
60 (safe switch off) / 70 (motor protection) years; MTTFD
Safety parameter (IEC 62061)
Λsd [FIT]: 0
Λsu [FIT]: 1072 (Safe switch off) / 969 (Motor protection)
99 % (safe switch off) / 98 % (motor protection), DC
Opening delay [ms]: 200 (safe switch off) / Class 10 (motor protection)
SIL 3 (Safe switch off) / SIL 2 (Motor protection)
PFHd [FIT]: 2.3 (Safe switch off)
Λdd [FIT]: 580 (Safe switch off) / 601 (Motor protection)
99 %, SFF
Λdu [FIT]: 2.3 (Safe switch off) / 11 (Motor protection)
Switching level
19.2 - 30 V DC, Switching level "High", Actuating circuit (ON, L, R)
< 5 V DC, Switching level "confirm Off", Actuating circuit (ON, L, R)
-3 - 9.6 V DC, Switching level "Low", Actuating circuit (ON, L, R)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
40 °C
Equipment heat dissipation, current-dependent Pvid
3.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of command positions
0
Number of contacts (change-over contacts)
1
Number of pilot lights
0
Overload release current setting - max
3 A
Rated operational power at AC-3, 220/230 V, 50 Hz
0.55 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
1.1 kW
Rated operational power at AC-53A, 380/400 V, 50 Hz
1.1 kW
Static heat dissipation, non-current-dependent Pvs
2 W
Heat dissipation details
If necessary, Allow for derating
Product category
Electronic motor starter
Coordination class (IEC 60947-4-3)
Class 2
Degree of protection
IP20
NEMA Other
Electrical connection type for auxiliary- and control-current circuit
Screw connection
Actuating voltage
24 V DC
Power consumption
3.5 W

Exporter les caractéristiques du produit