Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

199387

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 4.3 A, 0.37 kW, IP66/NEMA 4X, Radio interference suppression filter, 7-digital display assembly, Additional PCB protection, UV resistant, FS1

Spécifications générales

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199387
EAN
4015081977765
Product Length/Depth
162 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.5 kg
Certifications
CE
UL report applies to both US and Canada
UL File No.: E172143
UL Listed
RCM
RoHS, ISO 9001
IEC/EN 61800-2
UL Category Control No.: NMMS, NMMS7
IEC/EN 61800-5-1
UL
UL 508C
Certified by UL for use in Canada
CUL
IEC/EN 61800-3
CE marking
EAC
CSA-C22.2 No. 14
IEC/EN61800-5
UkrSEPRO

Caractéristiques du produit

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Keypad
Parameterization: Fieldbus
Fitted with:
Internal DC link
IGBT inverter
Radio interference suppression filter
UV resistance
7-digital display assembly
Additional PCB protection
PC connection
Control unit
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
No
Operating mode
Synchronous reluctance motors
U/f control
PM motors
BLDC motors
Sensorless vector control (SLV)
Speed control with slip compensation
Frame size
FS1
Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-20 °C
Mains voltage - max
240 V
Output voltage - max
250 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 230 V
0.99 kVA
Apparent power at 240 V
1.03 kVA
Application in industrial area permitted
Yes
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Voltage rating - max
240 V
Mounting position
Vertical
Communication interface
SmartWire-DT, optional
CANopen®, built in
Modbus RTU, built in
OP-Bus (RS485), built in
Converter type
U converter
Degree of protection
NEMA 4X
IP66
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.5 HP
Input current ILN at 150% overload
6 A
Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
4.3 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
4.3 A
Protocol
EtherNet/IP
Other bus systems
CAN
MODBUS
Overload current IL at 150% overload
6.45 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational power at 220/230 V, 50 Hz, 1-phase
0.37 kW
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
100 m, screened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, maximum motor cable length
C1 ≤ 1 m, maximum motor cable length
C2 ≤ 5 m, maximum motor cable length
50 m, screened, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
Output voltage (U2)
230 V AC, single-phase
240 V AC, single-phase
Number of inputs (analog)
2
Number of inputs (digital)
4
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: for conducted emissions only
Number of outputs (digital)
1
Starting current - max
175 % IH
Number of phases (input)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
1
Power consumption
45.75 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
97 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
2.49 mA
Mains voltage - min
200 V
Nominal output current I2N
4.3 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
0.37 kW
Output at quadratic load at rated output voltage - max
0.37 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
4.3 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational voltage
230 V AC, 1-phase
240 V AC, 1-phase
Short-circuit protection rating
10 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.