Télécharger le document () de 20
Nous faisons fonctionner l’essentiel*

63D33Q
FUSE 63A DIII/E33 500VAC

Eaton Bussmann series low voltage D fuse, Fast-acting, 500V, 63A, 50 kAIC, Non Indicating, fuse, Class gR, Fast acting, Copper, Ceramic body

Spécifications générales

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
63D33Q
EAN
5027590485005
UPC
051712836456
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
53.8 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
IEC 60269
VDE
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Caractéristiques du produit

Amperage Rating
63 A
Fuse size
DIII
Breaking capacity
50 kA
Construction size (fuse inserts)
DIII
Rated voltage AC
500 V
Class
Class gR
Fuse type
D33Q - Fast acting
Utilization category
gR (general purpose semiconductor protection)
Accessory/spare part type
63GD33 Copper screw cap gauge piece
Color
Copper
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D3
Construction size
DIII
Fuse shape
Bottle
Response time
Fast-acting
Suitable for
E33/DIII Fuse base
TFD33 Fuse base screw fixing
SFRD33 Fuse base DIN-Rail mount
TFRD33 Fuse base DIN-Rail mount
Material
White ceramic body
Packaging type
Standard
Release characteristic
Fast (F)
Quantity
25
Voltage rating
500 V
Type
Fuse
Special features
Fast-acting
Application
For domestic and general industrial applications

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.