NEMA A200 Thermal Overload Relay, Three-pole, Starter mounted, NEMA , Thermal Type A, Class 20, 1NC Auxiliary Contact, Alarm Contact (Form C) , Full load range 19-90A
| Product Name |
Eaton Freedom NEMA overload relay
|
| Catalog Number |
AN33AB
|
| UPC |
782114185582
|
| Product Length/Depth |
8.2 in
|
| Product Height |
5.1 in
|
| Product Width |
6 in
|
| Product Weight |
2.1 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
3-Pole Type B Overload Relay is a suitable alternative to a 3-Pole Type A Overload Relay in Manual Reset Mode
|
| Modification |
1NC Auxiliary Contact, Alarm Contact (Form C)
|
| Design |
NEMA
|
| Full load current range |
19-90A
|
| Mounting |
Starter
|
| Number of poles |
Three-pole
|
| Special features |
Heaters required
|
| Trip Type |
Thermal Type A, Class 20
|
| Type |
A200
|