Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, SnapPack gasket and cover, 1"
| Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
| Catalog Number |
BC3 HDG CG
|
| UPC |
662276470712
|
| Product Length/Depth |
9.56 in
|
| Product Height |
1.88 in
|
| Product Width |
2.19 in
|
| Product Weight |
4.37 lb
|
| Certifications |
UL514B
CSA C22.2 No. 18 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Finish |
Hot dip galvanized
|
| Shape |
C
|
| Trade size |
1"
|
| Special features |
SnapPack gasket and cover
|