Eaton Crouse-Hinds series Condulet B mogul conduit body, Feraloy iron alloy, Hot dip galvanized finish, C shape, Wire pulling rollers, SnapPack gasket and cover, 3"
| Product Name |
Eaton Crouse-Hinds series Condulet B mogul conduit body
|
| Catalog Number |
BC8 HDG WR CG
|
| UPC |
662276421912
|
| Product Length/Depth |
18.38 in
|
| Product Height |
4.38 in
|
| Product Width |
4.25 in
|
| Product Weight |
13.4 lb
|
| Certifications |
CSA C22.2 No. 18
UL514B |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Feraloy iron alloy
|
| Finish |
Hot dip galvanized
|
| Shape |
C
|
| Trade size |
3"
|
| Special features |
Wire pulling rollers, SnapPack gasket and cover
|