Eaton Handle Lockdog,Handle Lockdog for single-, two- or three-pole Type BR circuit breakers and single-pole of Type BD duplex and one independent outside pole of Type BQ or BQC Quadplex circuit breakers,1 in
| Product Name |
Eaton BR lock/lock dog/lockoff
|
| Catalog Number |
BHLW
|
| UPC |
786676000482
|
| Product Length/Depth |
2.25 in
|
| Product Height |
0.25 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.01 lb
|
| Certifications |
Contact Manufacturer
|
| Catalog Notes |
Handle lockdogs are mounted semi-permanently to the face of the circuit breaker and secured by the loadcenter dead front. Not padlockable devices
|
| Special features |
Suitable for convertible BR loadcenter
|
| Type |
Lock/lock dog/lockoff
|
| Used with |
For BR, bd duplex, and o be, or back quadplex circuit breakers
|
| Size |
1 in
|