Eaton Power Xpert C445 Intelligent motor management relay, C445 Measure Module, 55mm, 9-72A, Current.
| Product Name |
Eaton Power Xpert C445 Intelligent motor management relay
|
| Catalog Number |
C445MB-072I
|
| UPC |
786685957043
|
| Product Length/Depth |
55.88 mm
|
| Product Height |
105.41 mm
|
| Product Width |
115.57 mm
|
| Product Weight |
571.52592 g
|
| Compliances |
CE Marked
|
| Overload range |
9-72A
|
| Special features |
Standard
|
| Type |
Intelligent motor management relay
|
| Frequency rating |
20-80 Hz
|
| Frame size |
55 mm
|
| Torque rating |
0.4 Nm / 3.5 lb-in
|