Enclosed Control Accessory, Enclosures, Box number: 6, NEMA size 2, IEC size G-K, Freedom series, NEMA 3R enclosure
| Product Name |
Eaton Freedom NEMA enclosure
|
| Catalog Number |
C799B24
|
| UPC |
782114114650
|
| Product Length/Depth |
16.4 in
|
| Product Height |
9.4 in
|
| Product Width |
15.1 in
|
| Product Weight |
18.05 lb
|
| Certifications |
cUL Listed
|
| Catalog Notes |
IEC starters A-F require a metal mounting plate, C321MP3, when mounting the starter in the enclosures./IEC Reversing Starters A-F require a metal mounting plate for the starter, C321MP3, and a mounting plate for the contactor, C321MP1.
|
| Used with |
Enclosure to house advantage starters and contactors
|
| Accessories |
Freedom NEMA
|
| Enclosure |
NEMA 3R
|
| Series |
Freedom
|
| Size |
NEMA size 2, IEC size G - K
|