Eaton BR main lug loadcenter, 12 ckt, 125 amp, mainlug, single phase, white
| Product Name |
Eaton BR main lug loadcenter
|
| Catalog Number |
CBRPL112
|
| UPC |
621037003163
|
| Product Length/Depth |
19 in
|
| Product Height |
4.5 in
|
| Product Width |
15 in
|
| Product Weight |
17.2 lb
|
| Certifications |
UL 50
UL 67 CSA Certified |
| Special features |
For Canada
|
| Type |
Loadcenter
|
| Amperage Rating |
125 A
|
| Enclosure color |
White
|
| Main circuit breaker |
Main breaker
|
| Number of circuits |
12
|
| Phase |
Single-phase
|
| Enclosure |
NEMA 1
|
| Interrupt rating |
25 kAIC
|