CCV Breaker, 175A, 3 pole, 120/240V, 10kAIC, NO lugs
| Product Name |
Eaton CCV tenant main breaker
|
| Catalog Number |
CCV3175W
|
| UPC |
786689518110
|
| Product Length/Depth |
4 in
|
| Product Height |
8 in
|
| Product Width |
7 in
|
| Product Weight |
3 lb
|
| Certifications |
UL 489
|
| Type |
Tenant main circuit breaker
|