Eaton XT IEC contactor, Contactor only, 10A, 110-120 Vac, 50-60 Hz, 10A, Frame B, 45 mm, 50-60 Hz, 0.5 hp, Steel mounting plate, Three-pole, Non-reversing, No overload relay, Freedom, Contactor
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
CE15BN3AB
|
| UPC |
782113778242
|
| Product Length/Depth |
3.25 in
|
| Product Height |
2.96 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.9 lb
|
| Compliances |
ISO 9000
DIN VDE 0600 |
| Certifications |
UL Listed
IEC Rated CSA Certified |
| Catalog Notes |
No enclosure
|
| Accessories |
Contactor only
|
| Amperage Rating |
10A
|
| HP rating - max |
0.5 hp
|
| Number of poles |
Three-pole
|
| Type |
Contactor
|
| Frequency rating |
50-60 Hz
|
| Frame size |
45 mm
|
| Coil voltage |
110-120 Vac, 50-60 Hz
|
| Continuous ampere rating |
10 A
|
| Relay |
No overload relay
|
| Series |
Freedom
|
| Operation |
Non-reversing
|
| Mounting method |
Steel mounting plate
|