Eaton D85 Series Alternating Relay, 11 pins, DPDT contact configuration w/ selector switch, 24V control voltage, less than 3 VA burden, 2 indicator LEDs marked LOAD A and LOAD B
| Product Name |
Eaton D85 alternating relay
|
| Catalog Number |
D852LT
|
| UPC |
786685122618
|
| Product Length/Depth |
3.1 in
|
| Product Height |
2.4 in
|
| Product Width |
1.7 in
|
| Product Weight |
1.8 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
cRUus
UL Listed (when used with Eaton socket) |
| Options |
ALTERNATE, LOCK LOAD A, or LOCK LOAD B selector switch settings
|
| Burden |
< 3 VA
|
| Number of pins |
11
|
| Control voltage |
24 V
|
| Indicators |
(2) LEDs marked LOAD A and LOAD B
|
| Series |
D85
|
| Contact configuration |
DPDT with selector switch
|