Eaton D8 Series Bracket Adapter, QTY: 10
| Product Name |
Eaton D85 alternating relay
|
| Catalog Number |
D8PA5
|
| UPC |
782114161135
|
| Product Length/Depth |
1.2 in
|
| Product Height |
0.94 in
|
| Product Width |
1.02 in
|
| Product Weight |
0.5 lb
|
| Compliances |
CE Marked
|
| Certifications |
cRUus
UL Listed file E1491 CSA file No. LR701520 |
| Catalog Notes |
0
|
| Special features |
Used with Alternating Relays
|
| Type |
D8 series
|
| Quantity |
10
|
| Series |
D8
|