E34, Lever, 30.5 mm, Corrosion Resistant Watertight/Oiltight, Used with Selector switch, non-illuminated, Plastic bus, Blank legend, Red actuator
| Product Name |
Eaton E34 pushbutton selector switch operating lever
|
| Catalog Number |
E34L2
|
| UPC |
782113703190
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.5 in
|
| Product Width |
1 in
|
| Product Weight |
0.02 lb
|
| Compliances |
FDA 3-A
CE Marked |
| Certifications |
CSA Certified
UL Listed |
| Used with |
Selector switch, non-illuminated
|
| Special features |
Used with Selector switch, non-illuminated
|
| Type |
30.5 mm, Corrosion Resistant Watertight/Oiltight
|
| Actuator color |
Red
|
| Bus material |
Plastic
|
| Series |
E34
|
| Legend |
Blank
|
| Product category |
Lever
|