Eaton E51 Series Glass Fiberoptic Cable, Forward Viewing, Sensor distance: Depends on controller used, Fiberoptic, PVC enclosure, Diffuse
| Product Name |
Eaton E51 NEMA limit switch photoelectric sensor fiber optic cable
|
| Catalog Number |
E51KF313
|
| UPC |
782114007198
|
| Product Length/Depth |
0.5 in
|
| Product Height |
36 in
|
| Product Width |
0.19 in
|
| Product Weight |
0.1813 lb
|
| Certifications |
UL Listed
CSA Certified |
| Catalog Notes |
Collar mounting cables and standard mounting cables are not interchangeable and must be coupled to the correct sensor. Possible to use this style and a retroreflector for reflex sensing
|
| Enclosure material |
PVC
|
| Operating mode |
Diffuse
Fiber-optic |
| Sensor type |
Fiberoptic
|
| Operating temperature - max |
221 °F
|
| Operating temperature - min |
-40 °F
|
| Environmental rating |
NEMA 3, NEMA 3S, NEMA 4, NEMA 4X, NEMA 6, NEMA 6P, NEMA 12, NEMA 13, IP67
|