Eaton Freedom NEMA heater coil, HEATER COIL, Citation and Misc Acce 19
| Product Name |
Eaton Freedom NEMA heater coil
|
| Catalog Number |
H1019
|
| UPC |
782113212531
|
| Product Length/Depth |
2 in
|
| Product Height |
0.8 in
|
| Product Width |
1.3 in
|
| Product Weight |
0.01 lb
|
| Certifications |
Contact Manufacturer
Not Applicable |
| Special features |
Used with Citation Controls
|
| Type |
Heater Coil
|