Eaton Series C complete molded case circuit breaker, K-frame molded case circuit breaker, 200 A, Three-pole, 600 Vac, 250 Vdc, 35 kAIC at 480V, Interchangeable electronic trip, KD breaker
| Product Name |
Eaton Series C complete molded case circuit breaker
|
| Catalog Number |
KD3200
|
| UPC |
786679349144
|
| Product Length/Depth |
4.1 in
|
| Product Height |
10.13 in
|
| Product Width |
5.5 in
|
| Product Weight |
11.5 lb
|
| Certifications |
UL Listed
|
| Amperage Rating |
200 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
KD
|
| Circuit breaker frame type |
Complete breaker
|
| Series |
Series C
|
| Terminals |
Line and load
|
| Frame |
K
|
| Frequency rating |
50 to 60 Hz
|
| Terminal material |
Aluminum
|
| Interrupt rating |
35 kAIC at 480 Vac
65 kAIC at 240 Vac |
| Number of poles |
Three-pole
|