Safety Interlock Switch, LS-Titan, Cabinet door interlock, Screw Terminals, 6A at 230 Vac, 3A at 24 Vdc, Miniature DIN, 1NO-1NC with positive opening contact
| Product Name |
Eaton LS-Titan miniature DIN limit switch
|
| Catalog Number |
LS-S11-ZB
|
| UPC |
786685393858
|
| Product Length/Depth |
3.78 in
|
| Product Height |
1.18 in
|
| Product Width |
1.18 in
|
| Product Weight |
0.1 lb
|
| Certifications |
UL Listed
|
| Type |
LS-Titan
|
| Contact Rating |
6A at 230 Vac, 3A at 24 Vdc
|
| Enclosure material |
Plastic
|
| Connection |
Screw terminal
|
| Contact configuration |
1 NO-1 NC with positive opening contact
|
| Series |
LS-Titan
|
| Switch type |
Cabinet door interlock
|
| Operating temperature - max |
158 °F
|
| Operating temperature - min |
-13 °F
|
| Environmental rating |
IP65
|
| Maximum AC current |
6 A at 230 Vac
|
| Maximum DC current |
3 A at 24 Vdc
|
| Mounting method |
Miniature DIN rail
|