Eaton M-Max Conduit Kit, -10° to 50°C, Accessories, M-Max, Used with Used with frame 4 M-Max Machinery Drive, NEMA Type 1 for frame 4, Used with frame 4 M-Max Machinery Drive
| Product Name |
Eaton M-Max conduit kit
|
| Catalog Number |
MMX-CKIT-FS4
|
| UPC |
786685763163
|
| Product Length/Depth |
9 in
|
| Product Height |
5.5 in
|
| Product Width |
5 in
|
| Product Weight |
1.2 lb
|
| Certifications |
UL Listed
|
| Used with |
Used with frame 4 M-Max Machinery Drive
|
| Special features |
Used with Used with frame 4 M-Max Machinery Drive
|
| Type |
Kit
|
| Operating temperature - max |
50 °C
|
| Operating temperature - min |
-10 °C
|