Eaton Power Xpert energy meter, PXE I/O module, logic address configurable (1,2) 4 DI, 2 RO, 2AI configurable (0-20mA, 4-20mA, 0-5V, 1-5V)
| Product Name |
Eaton Power Xpert energy meter I/O module
|
| Catalog Number |
PXE-IO3
|
| UPC |
786689875671
|
| Product Length/Depth |
3.5 in
|
| Product Height |
1 in
|
| Product Width |
2.25 in
|
| Product Weight |
0.25 lb
|
| Type |
I/O Module
|
| Frequency rating |
60 Hz
|