Recherche de connaissances
Télécharger le document () de 20

S801+T18N3S

Eaton S801+ soft starter, 180 A, T-frame, Three-pole, 24 V power, 200-600 V operating voltage, 47-63 Hz, 1-2 conductors, #5 AWG to 500 kcmil wire, 120 Vdc, 240 Vac, CIM, Three-phase motors, Modbus RTU, NEMA 0, LCD disp, -30°C to -50°C

Spécifications générales

Product Name
Eaton S801+ soft starter
Catalog Number
S801+T18N3S
UPC
786685558820
Product Length/Depth
19 in
Product Height
12.5 in
Product Width
14.5 in
Product Weight
45 lb
Compliances
CE Marked
Certifications
IEC 947
EN 60947-4-2
CSA Certified
CSA Certified for Elevator Duty
Catalog Notes
All units require a 24 Vdc power supply found on catalog Page V6-T1-85, or equivalent., S811+T_, S811+U_ and S811+V_ units require lug kits, S811+U50_ unit does not have IEC certification.

Caractéristiques du produit

Used with
Three-phase motors
Amperage Rating
180A
Display material
LCD
AC current - max
240 Vac
DC current - max
120 Vdc
Number of poles
Three-pole
Type
Soft starter
Frequency rating
47-63 Hz
Power supply
24 V
Frame size
T
Operating temperature - max
50 °C
Communication
Modbus RTU
NEMA rating
NEMA 0
Size
NEMA 0
Operating voltage
200-600 V
Wire size
#5 AWG-500 kcmil
Module interface
CIM
Operating temperature - min
-30 °C

Exporter les caractéristiques du produit

Remarque : S'il manque des fichiers dans le ficher .zip téléchargé, alors le type de fichier n'est pas supporté pour un téléchargement groupé.