Eaton M-Max PROFIBUS DP Network Card with Serial connection, Option communication modules, PROFIBUS DUP Network Card
Product Name |
Eaton M-Max PROFIBUS DP network card with serial connection
|
Catalog Number |
XMX-NET-PS-A
|
UPC |
786685398044
|
Product Length/Depth |
7 in
|
Product Height |
1.5 in
|
Product Width |
3 in
|
Product Weight |
0.13 lb
|
Certifications |
UL Listed
|
Type |
PROFIBUS DUP Network Card
|