XT IEC FVNR Contactor, Three-pole, Screw terminals, 18A, 45 mm Frame size, 1NC contact configuration, 208V 60 Hz coil
| Product Name |
Eaton XT IEC contactor
|
| Catalog Number |
XTCE018C01E
|
| UPC |
782116485246
|
| Product Length/Depth |
3.425 in
|
| Product Height |
3.898 in
|
| Product Width |
1.85 in
|
| Product Weight |
0.9 lb
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
CSA Certified
UL Listed EN 60947 IEC 60947 |
| Catalog Notes |
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)
|
| Amperage Rating |
18A
|
| Number of poles |
Three-pole
|
| Type |
Contactor
|
| Frame size |
45 mm
|
| Terminals |
Screw terminals
|
| Coil |
208 Vac, 60 Hz
|
| Contact configuration |
1 NC
|