Eaton XT IEC mini contactor, 6.60A, 48 Vdc, 1NO, 20A, 45 mm mini, 0.25, 0.75, 1/ 1.5, 2, 3, 3 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing mini contactor
| Product Name |
Eaton XT IEC mini contactor
|
| Catalog Number |
XTMC6A10WD
|
| EAN |
4015080516422
|
| Product Length/Depth |
1.79 in
|
| Product Height |
2.28 in
|
| Product Width |
1.44 in
|
| Product Weight |
0.5 lb
|
| Certifications |
UL Listed
CSA Certified |
| Amperage Rating |
6.60A
|
| HP rating - max |
0.25, 0.75, 1/ 1.5, 2, 3, 3 hp (1/3PH @115,200,230/200,230,460,575 V)
|
| Number of poles |
Three-pole
|
| Type |
Full voltage non-reversing mini contactor
|
| Terminals |
Screw terminals
|
| Coil voltage |
48 Vdc
|
| Contact configuration |
1 NO
|
| Continuous ampere rating |
20 A
|
| Series |
XT IEC
|
| Operation |
Non-reversing
|