Eaton XT IEC bimetallic overload relay, C-frame, 1NO-1NC contacts, 0.1-0.16A overload, Direct mount
| Product Name |
Eaton XT IEC bimetallic overload relay
|
| Catalog Number |
XTOBP16CC1
|
| EAN |
4015082784423
|
| Product Length/Depth |
3.27 in
|
| Product Height |
1.89 in
|
| Product Width |
1.77 in
|
| Product Weight |
0.3 lb
|
| Certifications |
UL Listed
CSA Certified |
| Overload range |
0.1-0.16 A
|
| Type |
Bimetallic overload relay
|
| Mounting |
Direct
|