Eaton XT IEC control relay, IEC Control Relay, Screw terminals, B-frame, 48 Vdc coil, 3NO-1NC contacts, 10A
| Product Name |
Eaton XT IEC control relay
|
| Catalog Number |
XTRE10B31WD
|
| EAN |
4015082763800
|
| Product Length/Depth |
1.77 in
|
| Product Height |
2.97 in
|
| Product Width |
2.68 in
|
| Product Weight |
0.6 lb
|
| Certifications |
UL Listed
CSA Certified |
| Type |
Control relay
|