Download document () of 20

123239
Model code: INX16B4-12W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 1250A, withdrawable, 16B4, 12W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
123239
Model Code
INX16B4-12W
EAN
4015081208449
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
1250 A
Mounting Method
Withdrawable
Number of poles
Four-pole
Type
Switch disconnector
Position of connection for main current circuit
Back side

Export product specification