Download document () of 20

123246
Model code: IZMX16N4-V06W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 630 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 315 A - 630 A, Withdrawable, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123246
Model Code
IZMX16N4-V06W
EAN
4015081208517
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
32.49 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
630 A
Mounting Method
Withdrawable
Number of poles
Four-pole
Type
Circuit breaker

Export product specification