Download document () of 20

184111
Model code: +IZMX-UVR60DC-1

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 60 VDC, +

General specifications

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
184111
Model Code
+IZMX-UVR60DC-1
EAN
4015081796465
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform

Product specifications

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Accessory/spare part type
Remote switching
Current rating - max
0.07 A (maximum holding current)
Pick-up power consumption at 35 ms - max
890 VA/W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
50 ms (Us = 100%) (IZMX16…, INX16…)
40 ms (Us = 100%) (IZMX40…, INX40…)
Control voltage operating range
60 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • Cannot be combined with a second shunt release.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
Power consumption
5 VA/W AC/DC
Rated operational current
0.07 A (maximum holding current)
Suitable for
Off-load switch
Power circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.