Descargar documento () de 20
  • Eaton Solutions for Data Centers

Increase efficiency without sacrificing uptime

Eaton provides mission-critical data center solutions, including backup power protection and power distribution equipment that ensure a steady flow of high-quality power. These solutions offer higher availability and reliability to accommodate lower power and cooling redundancy for less downtime. Our expertise and technology have led to the development of industry-leading solutions that make the most efficient use of your resources – electricity, water, people, process, space and capital. And our troubleshooting, diagnostics and services help you solve even the toughest power management challenges.
Besides, Eaton offers Brightlayer Data Centers suite, a portfolio of digital solutions that will enable you to efficiently manage your increasingly complex ecosystem of IT and OT assets in a single, native application, providing full system visibility so you can keep your operation running and spend more time on what you need to accomplish.

PRODUCTS

UPS

Single-Phase

9PX 1.5-6kVA Li-Ion

120V/208V

9PX 1.5-6kVA Li-Ion

230V

9PX 1-3kVA

120V/208V

9PX 1-3kVA

230V

9PX 5-11kVA

120V/208V

9PX 5-11kVA

230V

120V/208V

9SX 0.7-3kVA

120V/208V

9SX 15-20kVA

 230V/400V

9SX 1-3kVA

230V

9SX 5-11kVA

230V

120V/208V/230V

Three-Phase

480V/400V

480V/400V

400V

400V

480V

480V/400V/208V

400V

400V

93PR-T 15-80kW 

400V

93PR 25-200kW

400V

93PR 300-1200kW

400V

208V

Power Distribution Units

Rack PDU

ePDU G3

NEMA/IEC

ePDU G3+

IEC

NEMA/IEC

PDU 3-Phase

480V/400V

480V/400V

RPP 3-Phase

480V/400V

STS 3-Phase

480V/400V

480V/400V

Connectivity

UPS Connectivity

Racks

Micro Data Centers

Cooling

Batteries

Lithium

DC Telecom

EnergyAware & xStorage

ENERGYAWARE

xSTORAGE CONTAINER

Modular Data Center

MODULAR DATA CENTER

POWER XPERT MODULAR

xMODULAR

Switchgears

Low Voltage

IEC SOLUTIONS

xENERGY

NEMA SOLUTIONS

Medium Voltage

IEC SOLUTIONS

POWER XPERT UX

IEC SOLUTIONS

XIRIA

IEC SOLUTIONS

HMH

NEMA SOLUTIONS

Transformers

Dry Type

Oil Type

Busway

XAP SERIES

XAP - B SERIES

XAP SERIES

XAP - C SERIES

XAP SERIES

XAP - TRACK SERIES

POW-R-WAY III

DIGITAL SOLUTIONS

SERVICES