Knowledge-Suche
Dokument herunterladen () von 20
Wir setzen um, was wirklich zählt.*
Abgekündigt

185748
Modellcode: DC1-344D1FN-A6SCE1

Eaton DC1 Variable frequency drive, 400 V AC, 3-phase, 4.1 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, Local controls, FS1 DC1-344D1FN-A6SCE1

Ersatzoptionen:

Allgemeine Spezifikation

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
185748
Product Length/Depth
184 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.8 kg
Certifications
Safety requirements: IEC/EN 61800-5-1
UL
CE
EAC
IEC/EN61800-3
UkrSEPRO
UL 508C
UL report applies to both US and Canada
CUL
UL File No.: E172143
IEC/EN61800-5
RoHS, ISO 9001
RCM
Certified by UL for use in Canada
CSA-C22.2 No. 14
Specification for general requirements: IEC/EN 61800-2
IEC/EN 61800-3
UL Category Control No.: NMMS, NMMS7
Catalog Notes
Environmental class: 3C3, 3S3
EAN
4015081812479
Model Code
DC1-344D1FN-A6SCE1

Features & Functions

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
Fitted with:
Control unit
Radio interference suppression filter
Local controls
Internal DC link
PC connection
IGBT inverter
7-digital display assembly
Additional PCB protection

General information

Cable length
C2 ≤ 5 m, Radio interference level, maximum motor cable length
50 m, screened, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
Communication interface
SmartWire-DT, optional
OP-Bus (RS485), built in
CANopen®, built in
Modbus RTU, built in
Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 4X
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
CAN
MODBUS
EtherNet/IP
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 4000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
40 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
94.9 % (η)
Input current ILN at 150% overload
5.6 A
Leakage current at ground IPE - max
13 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
380 V
Mains voltage - max
480 V
Operating mode
Sensorless vector control (SLV)
Speed control with slip compensation
U/f control
BLDC motors
PM motors
Synchronous reluctance motors
Output frequency - min
0 Hz
Output frequency - max
60 Hz
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Overload current IL at 150% overload
6.15 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
At a switching frequency of 16 kHz and an ambient air temperature of +40 °C
4.1 A at 150% overload
Rated operational power at 380/400 V, 50 Hz, 3-phase
1.5 kW
Rated operational voltage
480 V AC, 3-phase
400 V AC, 3-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Supply frequency
50/60 Hz, fLN, Main circuit
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
480 V

Motor rating

Assigned motor current IM at 400 V, 50 Hz, 150% overload
3.6 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
3.4 A
Assigned motor power at 460/480 V, 60 Hz, 3-phase
2 HP

Apparent power

Apparent power at 400 V
2.84 kVA
Apparent power at 480 V
3.41 kVA

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit

Control circuit

Number of inputs (analog)
2
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4
4 (parameterizable, max. 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1
1 (parameterizable, 24 V DC)
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

Equipment heat dissipation, current-dependent Pvid
76.5 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
4.1 A
Static heat dissipation, non-current-dependent Pvs
0 W
Heat dissipation details
Operation (with 150 % overload)
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Produktspezifikation exportieren

Anmerkungen zur Anwendung

eCAD Modell

Installationsanleitung

Installationsvideos

Kataloge

mCAD model

Hinweis: Wenn im .zip-Download Dateien fehlen, ist der Dateityp beim Massendownload nicht unterstützt.