Eaton Crouse-Hinds series EDS pushbutton control station, With pushbuttons, Feraloy iron alloy, Single circuit universal, 1, Single-gang, 1, Dead end, 3/4",
| Product Name |
Eaton Crouse-Hinds series EDS pushbutton control station
|
| Catalog Number |
EDS2184
|
| Product Length/Depth |
5.9 in
|
| Product Height |
5.81 in
|
| Product Width |
3.5 in
|
| Product Weight |
8.35 lb
|
| UPC |
782274763804
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Enclosure type |
With pushbuttons
|
| Voltage rating |
600 Vac
|
| Number of gangs |
Single-gang
|
| Number of pushbuttons |
1
|
| Number of devices |
1
|
| Normal position |
Single circuit universal
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|