Eaton Crouse-Hinds series NCD enclosure, 3, Must be used with MSR1 or MSR2 suffix, Dead end, 1"
| Product Name |
Eaton Crouse-Hinds series NCD enclosure
|
| Catalog Number |
NCD33
|
| Product Length/Depth |
3.81 in
|
| Product Height |
11.75 in
|
| Product Width |
4.38 in
|
| Product Weight |
3.58 lb
|
| UPC |
782274592442
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
|
| NEMA Rating |
3
4X 7 12 |
| Number of circuits |
3
|
| Style |
Dead end
|
| Trade size |
1"
|
| Special features |
Must be used with MSR1 or MSR2 suffix
|