Vidensøgning
Download dokument () af 20
CCTV-produkter

HERNIS EX292 Ex Compact Fixed Camera Range

HERNIS EX292 IP cameras from Eaton Crouse-Hinds are extremely compact, measuring just 155x192x158mm (including bracket). These versatile cameras are exceptionally resilient and will withstand the most extreme environmental and operating conditions. The range carries global Ex and Marine certifications and has IP66 & IP67 ingress protection. 

EX292 IP compact fixed cameras can be supplied with or without a wiper. They are built from high quality electro polished 316L stainless steel and feature a scratch-resistant, tempered glass window. These cameras come with a built-in heater, flexible low power and PoE options, and a mounting bracket as standard. Offering a 1080p resolution and 33x zoom, EX292 cameras can operate in light levels as low as 0.01 lux. They use ONVIF or Eaton’s HERNIS™ Flex IP control protocol, which facilitates remote diagnostics and future software upgrades.

Compact design
An extremely versatile camera station that requires very little space
Explosion proof
Certified and safe for operation in explosive areas
Temperature classification
Lowest surface temperature classification possible (T6)

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Ex code 

  • Ex II 2 G
  • Ex db IIC T6 Gb

ATEX

  • Presafe 15 ATEX 6337X

IECEx

  • IECEx PRE 15.0017X

TR CU

  • TR CU C-NO.HA91.B.00112/20

INMETRO

  • INMETRO DNV 14.0080X

Type approval

  • DNV GL Certificate No: TAA00000C8

Ex code Ex e JB (for configurations with JB)

  • Ex II 2 G Ex eb IIC T5 Gb
  • Ex II 2 D Ex tb IIIC T95°C Db

ATEX

  • BVS 16 ATEX E 096X

IECEx

  • IECEx BVS16.0062X

TR CU

  • TC RU C-DE.AЖ58.B.02302/22

Design Features

  • Full HD resolution
  • DNV type approval
  • Ex certified for Zone 1 (gas group IIC) and Zone 21 (dust)
  • Digital WDR (wide dynamic range)
  • Ex e junction box (optional)
  • IR sensitive
  • Flexible powering (30 VAC, 24 VDC, PoE)
  • Mounting bracket included
  • Automatic day/night function
  • Scratch proof, tempered glass
  • Auto focus with manual override
  • Multi-cable accommodated
  • Built-in heating
  • 33x optical zoom
  • Sunshield (optional)

Standard Materials

  • Body material & finish: ASIS 316L (stainless steel)

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specifikationer

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
Download links

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.
X
Download Close