Download dokument () af 20
We make what matters work*

HCMA Inductor

Eaton’s HCMA product line uses pressed powder construction providing a robust high current low EMI inductor ideal for automotive applications. The HCMA product line features superior performance under harsh ambient conditions and with current ratings up to 118 A. The HCMA product line is AEC-Q200 compliant to ensure automotive grade mechanical and electrical perfomance, specifically at high operating temperatures. Their robust molded construction provides great heat dissipation and low EMI. The HCMA product has a maximum operating temperature of +125 °C.

With a variety of different SMT package sizes from 5 mm to 17 mm and inductance values up to 68 uH, the HCMA is ideal for a wide range of automotive applications anywhere in the vehicle. The HCMA is conveniently packaged in tape and reel per EIA standards.

 

High current carrying capacity
AEC-Q200 compliant
Pressed powder construction with low EMI

ADAS and autonomous driving hits the fast lane for smarter, safer vehicles

The latest ADASs perform highly valued safety features, such as Adaptive Cruise Control (ACC), Vision Systems, Traction Stability Systems, and Emergency Call Unit features. These systems and others now enable the development and testing of autonomous vehicles, which promise to enhance road safety and driver convenience...

High-temperature high-power-density inductors for automotive LED lighting

Specifikationer

Specifications

Download links
X
Download Close

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Contact us