Eaton's HCP family high current power inductors offer three footprints with an inductance range from 0.095 uH to 4.7 uH, current range from 5.0 A to 53 A and frequency range up to 2 MHz. HCP power inductors can be used in several applications including multi-phase regulators, Voltage Regulator Modules (VRMs), desktop and server VRMs and EVRDs, Point-of-Load (POL) modules, notebook regulators, battery power systems, data networking and storage systems, graphics cards, base station equipment, DCR sensing circuits, distributed power systems DC-DC converters and Field Programmable Gate Array (FPGA) DC-DC converters.
Støtte fra Eaton
Technical support