Download dokument () af 20
We make what matters work*

HCPT Inductor

Eaton's HCPT high current power inductors utilize iron powder core material in a 13.2 mm x 13.2 mm through hole package in a 9.0 mm height. The HCPT family has an inductance range from 0.20 uH to 3.3 uH, current range from 11.4 A to 90.0 A and frequency range up to 1 MHz. HCPT power inductors can be used in several applications including next generation processors, high current DC-DC converters, desktop computers, VRM multi-phase buck regulators, and video game power.

Technical data sheets

HCPT1309 Inductor data sheet
High current carrying capability
Through hole package
Specifikationer

Specifications

Download links
X
Download Close

Har du brug for produktsupport?

Støtte fra Eaton

Technical support

Contact us