Vidensøgning
Download dokument () af 20
We make what matters work*

DU

Eaton´s low pressure duplex filters of the DU series are suitable for operating pressure up to 464 psi Pressure peaks can be absorbed with a sufficient margin of safety. A three-way-change-over valve which is, integrated in the middle of the housing, makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.

Filter Type
Inline mounted
max. operating pressure
914 psi (63 bar)
Operating Temperature
14-176 °F (-10-80 °C)

Kerneegenskaber

  • Three-way-changeover valve
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • Suitable for all petroleum based fluids
  • HW-emulsions
  • Most synthetic hydraulic fluids and
    lubrication oils.
Specifikationer

Fremhæv forskelle
Vis kun forskelle
Skjul tomme funktioner

Specifications

max. operating temperature: +14°F to +212°F
operating medium: mineral oil, other media on request
max. operating pressure: 914 psi
test pressure: 1,300 psi
standard process connection: thread connection
housing material: AL, carbon steel (filter bowl)
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
measure- and bleeder connections BSPP ¼
   
Download links
X
Download Close