Applications
- Suitable for petroleum based fluids
- HW-emulsions
- Most synthetic hydraulic fluids and
lubrication oils.
Eaton´s DWF duplex lubrication oil filters are instrumental in protecting equipment while improving performance and reliability. The simiplified design carries the robustness of Eaton's full hydraulic and lubrication filtration line. Pressure filter change over series DWF have a working pressure up to 232 psi (16 bar).
Applications
Din søgning "" matchede ikke nogen dokumenter eller produkter.
| operating temperature: | +14 °F to +212 °F |
| operating medium: | mineral oil, other media on request |
| max. operating pressure: | 232 psi |
| test pressure: | 333 psi |
| standard process connection: | SAE-flange 3000 PSI |
| housing material: | carbon steel |
| housing material changeover 4”: | carbon steel |
| housing material changeover 5“: | EN-GJS-400-18-LT |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |
| drain- and bleeder connections: | BSPP ½ |
| measure connections: | BSPP ¼ |