MyEatonFAQs
Eaton´s stainless steel inline filter series ELA have a working pressure up to 580 psi (40 bar). Pressure peaks can be absorbed with a sufficient safety margin. A three-way-change-over valve which is integrated in the middle of the housing makes it possible to switch from the dirty filter-side to the clean filter-side without interrupting operation.
Applications
01.NL
CCS 5
EDA (ASME Design)
LF
ML, MLO
| operating temperature: | +14°F to +212°F |
| operating medium: | mineral oil, other media on request |
| max. operating pressure (pressure vessel): | 580 PSI |
| test pressure acc. to ASME VIII Div. 1: | 1,3 x operating pressure = 754 PSI |
| test pressure acc. to API 614, Chapter 1: | 1,5 x operating pressure = 870 PSI |
| process connection: | SAE-flange 3000 PSI or ANSI-flange B16.5 CLASS 150/300 PSI |
| housing material: | stainless steel, see sheet-no. 68599 |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |
| bleeder connection: | NPT ½“ |
| drain connection dirt side: | NPT ½“ |
| drain connection clean side: | NPT ½“ |
| volume tank: | 0.17 Gal. |
| operating pressure adapter flanges: | according to B16.5 CLASS 150/300 PSI |