Vidensøgning
Download dokument () af 20
We make what matters work*

ABP Filter Bag

With efficiencies greater than 99%, each ABP filter bag model provides cost-effective filtration solutions for demanding applications. The four models ensure that users can efficiently remove particles ranging from 1 – 25μm while delivering a long service life. 

Material
Melt-blown
Efficiency
High
Capacity
Standard

Kerneegenskaber

  • ABP polypropylene filter bags are fabricated from hydrophobic microfiber filter material, which require pre-wetting with an aqueous solution (full details about wetting and installation are provided with every box of ABP filter bags)
  • Highly efficient melt-blown filter material in polypropylene with graded density profiles to maximize dirt-holding capacity and prolong service life
  • No additives such as resins, binders or surface treatments
  • Spunbond polypropylene cover layer virtually eliminates fiber migration
  • Unique UNI-WELD process for bottom seam provides a stronger, more flexible weld seal
  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • All polypropylene materials used in manufacturing comply

Key ABP applications

  • Beverage
  • Fine particle removal in parts cleaning
  • Activated carbon removal in process systems
  • Final filtration of vinegar
  • Lacquers
  • Hydraulic oils and lubricants
FDA/EC Conformity

All polypropylene materials used in manufacturing comply with the regulations of the Food and Drug Administration (FDA), title 21 of the Code of Federal Regulations Section 177, and EC Regulations 1935/2004 and 10/2011, as applicable for food and beverage contact.
Specifikationer

Specifications

Material Melt-blown polypropylene
Cover layer
Spunbond polypropylene
Seal ring
Welded polypropylene SENTINEL seal ring
Retention ratings
1, 5, 10, 25 µm @ > 99% efficiency
Sizes 03: Ø 4 x 9” L (100 x 230 mm)
04: Ø 4 x 15” L (100 x 380 mm)
Filter area 03: 0.9 ft² (0.08 m²)
04: 1.7 ft² (0.16 m²
Max. operating temperature Polypropylene: 194 °F (90 °C)
Max. differential pressure 36 psi (2.5 bar)
Recommended change-out pressure for disposal 11.6 – 21.7 psi (0.8 – 1.5 bar)
Max. flow rates 03: 13 GPM (3 m³/h)
04: 22 GPM (5 m³/h)
Download links
X
Download Close