Download dokument () af 20

Advanced water metering

Eaton’s RFW-201 smart water node is a next-generation, two-way advanced metering infrastructure (AMI) endpoint that wirelessly interfaces with Eaton’s RF Mesh network and Brightlayer Utilities smart grid software platform. Compatible with a wide range of manufacturers’ water meters and high-accuracy ultrasonic meters, the node enables utilities to remotely collect usage and interval data (at remotely configurable intervals) for more accurate and punctual billing and collections. 

Field-replaceable, 20-year battery
Reduced total cost of ownership
Wall-, surface-, pipe- and pit-mountable options
Deployment flexibility
Compatible with a wide range of registers and encoders
Consistent functionality

Kerneegenskaber

  • Remotely configurable reads, reports and alarms
  • Field-replaceable battery designed for 20-year life
  • Loss identification/reduction, tamper/theft identification
  • Leak detection identification
  • IP68-rated enclosure
  • Optional waterproof connectors (Itron and Nicor) and lid-lock kit
  • Device storage of hourly interval data for up to 6 months
  • Water conservation/watering restrictions

Flexible, robust solution

Supporting pulse registers and digital encoders from multiple manufacturers, the smart water node communicates via any powered device on the Eaton RF network, providing remotely configurable reads, reports and alarms. Storing data hourly for up to 6 months, the solution enhances billing read accuracy and punctuality, while enabling faster identification and resolution of leak detection and other maintenance issues for improved customer service.

Meter-manufacturer independent solution

Supports water meters and registers from vendors such as Badger Meter, Sensus, Neptune, Master Meter, Elster AMCO, Mueller Hersey, Itron, Metron-Farnier, Kamstrup, and Zenner, including high-resolution solutions
Specifikationer

Details

THE RFW-201 SMART WATER NODE IS COMPATIBLE WITH A WIDE RANGE OF ENCODER REGISTERS AND PULSE OUTPUTS

Badger Meter RTR, ADE, HR-E, HR-E LCD, and E-series

Honeywell Elster AMCO InVISION, evoQ4 and SM700

Master Meter Elinx, Acculinx, and Octave

Metron-Farnier

Mueller/Hersey Translator

Neptune ProRead and E-Coder

Sensus ECR II, ICE, iPERL, Omni, SR and SR II

Kamstrup

ZENNER Encoder

AUTOMATIC PROTOCOL DETECTION

Node auto-identifies the water meter and register type it is connected to, without requiring user configuration

Meter model information is returned to the Yukon software via the RF network

ADVANCED ANALYTICS AND LEAK DETECTION

Supports meter-based leak detection alarms and diagnostic information as well as software-definable analytics to automatically determine the size of water leaks, enabling quick detection and effective customer service to assist in identification of the source of the leak

Built-in software tools to identify high, low and abnormal usage can be used by utilities to identify issues on vacant properties