Download dokument () af 20

GridAdvisor sensors

Eaton’s GridAdvisor sensors is a family of products that is used to monitor utility grids of all voltages, currents, overhead, padmount and vault applications. Equipped with integrated communications capabilities, the solution provides for outage management, condition-based asset management, demand profiling, waveform capture and data storage. These sensors provide utilities with valuable insights from their field assets through real-time monitoring, historical performance tracking as well as reviewable event data via Proview NXG software or exported through COMTRADE, all enabling efficient operations, strategic maintenance planning, prevention of costly failures and reduced downtime.

Reliable outage detection
Operational efficiency
Hot stick-installable
Low-cost installations
Native DNP3 protocol support
SCADA visibility

Kerneegenskaber

  • Self-contained, conductor-mounted with patented energy harvesting technology
  • Easy hot stick-installation virtually anywhere on the grid
  • Remote communications real-time data and device management
  • Reliable algorithms for fault detection and outage management
  • Accurate real time load flow monitoring
  • Condition-based asset management functionality

Simplified installation

Patented Energy Harvesting technology eliminates wiring to external power sources, simplifying and lowering cost of installation. Simply install with a hot stick for easy deployment on overhead and underground circuits.
Specifikationer
Eaton’s GridAdvisor Series II sensor is a communicating smart sensor with multiple usages, including load logging, accurate fault indication, overload alarming, indication of manual switch/recloser position based on presence or absence of current, and recloser maintenance assistance. A one-size-fits-all device, the GridAdvisor Series II sensor accommodates all voltages, currents, overhead, padmount and vault applications in a single unit. The sensor uses ProView NXG software, the same platform as other Eaton distribution controls, for configuration and maintenance.

ProView NXG software requirements

OPERATING SYSTEM

Microsoft Windows 10

Windows 8.1

Windows 7 SP1  

PROCESSOR

2GHz Intel Pentium processor (or equivalent) 

RAM

2 GB 

STORAGE

700 MB of free hard-disk storage space 

RESOLUTION

1024 x 768 pixels 

OTHER

The latest version of ProView NXG requires the .NET framework version 4.6 which will be installed along with ProView NXG. 

Download links
X
Download Close